Part Number:
RFMX0015
|
Type:
Passive
|
Configuration:
Down Converting
|
RF Frequency Range Min:
600 MHz
|
RF Frequency Range Max:
1050 MHz
|
Operating LO Frequency Range Min:
550 MHz
|
Operating LO Frequency Range Max:
1100 MHz
|
LO Drive Min:
-3 dBm
|
LO Drive Max:
3 dBm
|
IF Frequency Min:
50 MHz
|
IF Frequency Max:
300 MHz
|
IIP3:
29 dBm
|
Supply Voltage:
5 V
|
Isolation LO-RF:
33 dB
|
Isolation LO-IF:
35 dB
|
Isolation RF-IF:
42 dB
|
Package:
MCM
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |