Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RFMD2014 is direct quadrature modulator for use in cellular base stations and other communications systems. RFMD2014 supports cellular, 3G, WiMax, and LTE air interface standards. This device features operation from 1450MHz to 2700MHz with excellent carrier and sideband suppression and ultra low noise floor. The device is manufactured in an advanced GaAs HBT process. The RFMD2014 operates from a single 5V supply and is packaged in a low cost, 4mm x 4mm, 24-pin leadless package.

Features:
  • ACPR Performance: -70dBc Typical for 1-Carrier WCDMA
  • Very High Linearity: +26dBm OIP3
  • Very Low Noise Floor: -160dBm/Hz
  • High Output Power: +11dBm P1dB
  • Typical Carrier Feedthrough: <-40dBm
  • Single-Ended or Differential LO Drive
  • Typical Sideband Suppression: <-40dBc
  • Single +5V Supply
  • Small 24-Pin, 4mm x 4mm, QFN
  • Part Number:
    RFMD2014
    No Content Available

    Technical Inquiry Request for RFMD2014 Modulator / Demodulator

    Fields marked with * are required.
    Product Specifications For RFMD2014 Modulator / Demodulator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices