Part number RFFM6904 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM6904 is a single-chip front-end module (FEM) for applications in the 868MHz/900MHz ISM Band. The RFFM6904 addresses the need for aggressive size reduction for typical portable equipment RF front-end design and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6904 contains an integrated 2 Watt PA, Tx/Rx transfer switch, LNA with bypass mode, and matching components. The RFFM6904 is packaged in a 32-pin, 8.0mm x 8.0mm x 1.2mm overmolded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.
Part Number:
RFFM6904
Frequency Min:
868 MHz
Frequency Max:
928 MHz
Rx NF:
1.3 dB
Voltage Max:
5 V
OP1dB:
33.5 dBm

Technical Inquiry Request for RFFM6904 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM6904 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote