Part number RFCM2680 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

45MHz to 1003MHz GaAs/GaN Power Doubler Module

The RFCM2680 is a Power Doubler amplifier SMD Module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and is operated from 45MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.

Part Number:
RFCM2680
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
22.5 dB
Supply Voltage\Vd:
25 V
Id:
450 mA
Noise Figure:
3 dB
CTB:
-73 dB
Xmod:
-66 dB
CSO:
-75 dB
Package:
SMT
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
32 dBm
IP3:
49 dBm
No Content Available

Technical Inquiry Request for RFCM2680 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCM2680 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices