|
Part Number:
RFCA8830
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1220 MHz
|
|
Gain:
19.4 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
277 mA
|
|
Noise Figure:
2.2 dB
|
|
CTB:
-77 dB
|
|
Xmod:
-63 dB
|
|
CSO:
-85 dB
|
|
Package:
SOIC-8
|
|
Gain Flatness:
0.5 ±dB
|
|
P1dB:
24 dBm
|
|
IP3:
41 dBm
|
|
IP2:
67 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |