|
Part Number:
RFCA3828
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1200 MHz
|
|
Gain:
22 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
169 mA
|
|
Noise Figure:
1.54 dB
|
|
CTB:
-82 dB
|
|
Xmod:
-77 dB
|
|
CSO:
-68 dB
|
|
Package:
SOT-89
|
|
Gain Flatness:
2 ±dB
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
18 dB
|
|
P1dB:
22.5 dBm
|
|
IP3:
43 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |