Part number RFCA1008 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

RFMD's RFCA1008 is a high performance InGaP HBT MMIC amplifier designed with the InGaP process technology for excellent reliablility. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. A Darlington configuration is utilized for broadband performance. The RFCA1008 contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance; the second and third order non-linearities are greatly improved in the push-pull configuration.

Part Number:
RFCA1008
Frequency Min:
10 MHz
Frequency Max:
1000 MHz
Gain:
17.9 dB
Supply Voltage\Vd:
5 V
Id:
185 mA
Noise Figure:
4.2 dB
CTB:
-70 dB
Xmod:
-66 dB
CSO:
-80 dB
Package:
SOIC-8
Gain Flatness:
0.5 ±dB
P1dB:
21 dBm
IP3:
41 dBm
IP2:
60 dBm
No Content Available

Technical Inquiry Request for RFCA1008 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCA1008 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
4220
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RFCA1008 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL1240 Qorvo RF Power Amplifier, CATV, .005 to 1.218 GHz, 17 dB, 27 dBm, SOIC-8
QPL8831 Qorvo RF Amplifier, CATV, .005 to 1.218 GHz, 17 dB, 24 dBm, 5 V, SOIC8