Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFAM3620
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
36 dB
Supply Voltage\Vd:
12 V
Id:
510 mA
Noise Figure:
5 dB
CTB:
-73 dB
Xmod:
-70 dB
CSO:
-75 dB
Package:
MCM
Gain Flatness:
0.5 ±dB
Return Loss Input:
15 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for RFAM3620 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFAM3620 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$79.49
25 - 99
$67.89
100 - 249
$58.84
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices