Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
The RF6650 is a pulse width modulated (PWM), voltage-mode controlled DC-DC converter unit designed to supply power to a W-CDMA power amplifier. The output voltage is continuously programmable through the VSET analog input pin according to the transfer function V OUT  = V SET  x 2.5. The converter has been optimized for high efficiency at light current load conditions, fast transient response times to meet W-CDMA 25μs slot-to-slot transition specifications, and low noise by maintaining a constant switching frequency, while supplying up to 650mA in PWM controlled or bypass modes. Bypass mode is automatically enabled when V BAT  < 3.3V and V SET  > 1.55V. The converter is enabled when V EN  > 1.3V. The RF6650 is a 1.58mm x 1.57mm, 8-bump, WLCSP device.

Features:
  • High Efficiency > 95%
  • Transient Response < 25ms
  • 650mA Load Current Capability
  • Programmable Output Voltage
  • Bypass FET
  • Constant Switching Frequency
  • VBAT Range = 2.7V to 5.1 V
  • Over-Temperature Shutdown
  • Over-Current Shutdown
  • Part Number:
    RF6650
    No Content Available

    Technical Inquiry Request for RF6650 DC/DC Power Conversion IC

    Fields marked with * are required.
    Product Specifications For RF6650 DC/DC Power Conversion IC
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices