Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF5840 is a SP3T switch designed for WiFi and Bluetooth ® applications in the 2.4GHz to 2.5GHz ISM band. The RF5840 is capable of switching between WiFi Rx/Tx and Bluetooth Rx/Tx operations. This switch can also be placed in WiFi and Bluetooth receive modes simultaneously with a slight increase in insertion loss. The RF5840 is provided in a QFN, 10-pin, 1.75mm x 1.75mm x 0.5mm Pb-Free package. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n RF systems.

Features:
  • Low Switch Control Voltage 1.5V Minimum
  • Low Insertion Loss 0.8dB
  • Part Number:
    RF5840
    Type >>RF Switch:
    Single Pole
    Function:
    SP3T
    Impedance:
    50 Ohms
    Frequency Range Min:
    2400 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    3.8 dB
    Insertion Loss Max:
    4.2 dB
    Isolation Max:
    25 dB
    Power Rating:
    25 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF5840 RF Switch

    Fields marked with * are required.
    Product Specifications For RF5840 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices