Part Number:
RF5511
|
Type >>RF Switch:
Single Pole
|
Function:
SP3T
|
Impedance:
50 Ohms
|
Frequency Range Min:
2400 MHz
|
Frequency Range Max:
2500 MHz
|
Insertion Loss Min:
0.6 dB
|
Insertion Loss Max:
0.6 dB
|
Isolation Max:
23 dB
|
Power Rating:
5 dBm
|
IIP3:
19 dBm
|
Package:
Flip Chip
|
Pb Free:
Yes
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |