Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5500 is a SP3T switch designed for WLAN and WiFi/Bluetooth® applications in the 2.4 GHz to 2.5 GHz ISM band. The RF5500 is capable of switching between WLAN RX, WLAN TX, and Bluetooth® RX/TX operations. This switch can also be placed in WLAN and Bluetooth® receive modes simutaneously with a slight increase in insertion loss. The RF5500 is provided in a DFN 8-pin 2 mm x 2 mm x 0.6 mm Pb-Free package. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n RF systems.

Features:
  • SP3T Switch
  • Switch Control Voltage 2.1V to 5V (Typical 3.0 V)
  • Low Insertion Loss 0.8dB
  • Part Number:
    RF5500
    Type >>RF Switch:
    Single Pole
    Function:
    SP3T
    Impedance:
    50 Ohms
    Frequency Range Min:
    2400 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.8 dB
    Insertion Loss Max:
    0.8 dB
    Isolation Max:
    18 dB
    IIP3:
    28 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF5500 RF Switch

    Fields marked with * are required.
    Product Specifications For RF5500 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices