Part Number:
RF5355
|
Frequency Min:
4.9 GHz
|
Frequency Max:
5.85 GHz
|
P1dB:
17 dBm
|
Gain:
26 dB
|
Supply Voltage \ Vd Max:
4 V
|
Quiescent Current \ Id:
140 mA
|
Package:
QFN 2.2x2.2mm
|
Return Loss Input:
10 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |