Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
RF5263
Type:
Amplifiers
Frequency Min:
2.3 GHz
Frequency Max:
2.7 GHz
Gain:
34 dB
Package:
QFN
No Content Available

Technical Inquiry Request for RF5263 Amplifier

Fields marked with * are required.
Product Specifications For RF5263 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices