Part Number:
RF5184
|
Type:
Amplifiers
|
Frequency Min:
0.824 GHz
|
Frequency Max:
0.849 GHz
|
Gain:
28.5 dB
|
Supply Voltage \ Vd Max:
3.4 V
|
Quiescent Current \ Id:
65 mA
|
Package:
QFN 4x4mm
|
Power Added Efficiency:
43 %
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |