Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF5110G is a high-power, high-gain, high-efficiency power amplifier. The device is manufactured on an advanced GaAs HBT process, and has been designed for use as the final RF amplifier in GSM hand-held equipment in the 900MHz band, and general purpose radio applications in standard sub-bands from 150MHz to 960MHz. On-board power control provides over 70dB of control range with an analog voltage input, and allows for power down with a logic "low" in standby operation. The device is self-contained with 50Ω input and the output can be easily matched to obtain optimum power and efficiency characteristics.

Features:
  • Single 2.8V to 3.6V Supply
  • 32dBm Output Power
  • 52% Efficiency
  • 150MHz to 960MHz Operation
  • Part Number:
    RF5110G
    Modelithics Simulation Model
    AMPXP-QOR-RF5110G-001

    Technical Inquiry Request for RF5110G Amplifier

    Fields marked with * are required.
    Product Specifications For RF5110G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part RF5110G is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPA9510 Qorvo RF Power Amplifier, GaAs, .1 to 1 GHz, 33.8 dB, 35.4 dBm, QFN, 3 X 3