Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF3827 is a general purpose, low-cost, high-linearity RF amplifier IC. The device is manufactured on a Gallium Arsenide process and is featured in a 3mm x 3mm, 16-pin, QFN package. It is ideally suited for use as a linear/low noise amplifier, with OIP3 equal to 38dBm and noise figure less than 1.5dB.

Features:
  • For Use in Both 50Ω and 75Ω Systems
  • 5MHz to 1500MHz Operation
  • Internally Matched Input and Output
  • 20dB Small Signal Gain
  • 1.2dB Noise Figure
  • +24dBm Output Power
  • Single 5V to 9V Positive Power Supply
  • Part Number:
    RF3827
    Frequency Min:
    10 MHz
    Frequency Max:
    1500 MHz
    Gain:
    20 dB
    Supply Voltage\Vd:
    7 V
    Id:
    120 mA
    Noise Figure:
    1.1 dB
    CTB:
    -77 dB
    CSO:
    -60 dB
    Package:
    QFN 3X3mm
    Gain Flatness:
    0.5 ±dB
    Return Loss Input:
    12.5 dB
    Return Loss Output:
    17.5 dB
    P1dB:
    25 dBm
    IP3:
    38 dBm
    No Content Available

    Technical Inquiry Request for RF3827 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RF3827 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices