Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF3394 is a general purpose low-cost RF amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as an easily-cascadable 50Ω gain block. Applications include IF and RF amplification in wireless voice and data communication products operating in frequency bands up to 6000MHz. The device is self-contained with 50Ω input and output impedances and requires only two external DC biasing elements to operate as specified. The device is designed for cost effective high reliability in a plastic package. The 3mmx3mm footprint is compatible with standard ceramic and plastic Micro-X packages.
Part Number:
RF3394
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
17.5 dBm
Gain:
18.7 dB
IP3:
32 dBm
Supply Voltage \ Vd Max:
4.5 V
Quiescent Current \ Id:
65 mA
Noise Figure:
3.5 dB
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RF3394 Amplifier

Fields marked with * are required.
Product Specifications For RF3394 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices