Part Number:
RF3334
|
Type:
Amplifiers
|
Frequency Min:
0 GHz
|
Frequency Max:
0.7 GHz
|
Gain:
30 dB
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
24 mA
|
Noise Figure:
5 dB
|
Package:
QFN 4x4mm
|
Gain Flatness:
30 ±dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |