Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
NOT FOR NEW DESIGNS The RF3330 is a gain-controlled amplifier suitable for application in the IF receive section of a cable tuner. It consists of a high impedance differential input stage a low impedance differential output stage and a differential gain-controlled amplifier. The voltage gain may be varied by applying an analog control voltage. The device is fabricated on an advanced Bi-CMOS process and is housed in an eight-lead SOT23 package.
Part Number:
RF3330
Type:
Amplifiers
Frequency Min:
0.001 GHz
Frequency Max:
0.153 GHz
Gain:
26 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
18 mA
No Content Available

Technical Inquiry Request for RF3330 Amplifier

Fields marked with * are required.
Product Specifications For RF3330 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices