Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF3024 is a GaAs pHEMT single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss, moderate isolation, and medium power handling capability. The RF3024 is ideally suited for battery-powered and low control voltage applications.

Features:
  • 10MHz to 4GHz Operation
  • 0.25dB Insertion Loss at 1GHz
  • 26dB Isolation at 2GHz
  • 1.8V Minimum Control Voltage
  • 28dBm P0.1dB at 3V
  • 18dBm P0.1dB at 1.8V
  • 58dBm IP3 at 3V
  • Part Number:
    RF3024
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    10 MHz
    Frequency Range Max:
    3000 MHz
    Insertion Loss Min:
    0.25 dB
    Insertion Loss Max:
    0.45 dB
    Isolation Max:
    26 dB
    Power Rating:
    36 dBm
    IIP3:
    50 dBm
    Package:
    SC-70
    No Content Available

    Technical Inquiry Request for RF3024 RF Switch

    Fields marked with * are required.
    Product Specifications For RF3024 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices