Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF3021 is a high isolation single-pole double-throw (SPDT) reflective switch designed for general purpose switching applications requiring moderate insertion loss and power handling capability. It features single-bit control with operation as low as 3V. This GaAs pHEMT switch is housed in a compact 3mm, 16-pin, leadless QFN package.

Features:
  • 10MHz to 6GHz Operation
  • 0.5dB Insertion Loss at 1GHz
  • 0.9dB Insertion Loss at 6GHz
  • 68dB Isolation at 1GHz
  • 40dB Isolation at 6GHz
  • 3V Minimum Voltage
  • 50dBm IP3 at 5V
  • Part Number:
    RF3021
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    10 MHz
    Frequency Range Max:
    6000 MHz
    Insertion Loss Min:
    0.45 dB
    Insertion Loss Max:
    1 dB
    Isolation Max:
    57 dB
    Power Rating:
    27 dBm
    IIP3:
    48 dBm
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for RF3021 RF Switch

    Fields marked with * are required.
    Product Specifications For RF3021 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices