Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2815 is a GPS Low Noise Amplifier with an integrated SAW filter at the output. Low noise figure along with high gain achieved by the RF2815 makes it ideal for GPS recievers requiring high sensitivity. This module builds upon RFMD’s leading edge pHEMT process and integrates input matching and low loss high rejection SAW filter at the output. This results in high performance and a reduced solution size. The ease of implementation simplifies the reciever design. The RF2815 is packaged in a compact 3.3mm x 2.1mm x 1.0mm package with low external component count required to achieve the best-in-class performance.

Features:
  • Low Noise Figure: 0.9dB (typ.)
  • High Gain: 13dB
  • High IIP3: +9dBm
  • Operable Over Wide Supply Voltage Range: 1V to 3.6V
  • CMOS Compatible Shutdown Function (<0.1μA)
  • Current Tunability Via Single Resistor
  • No External DC-Blocking Capacitor Required at the Output - Lowest BOM Cost and Small Solution Size
  • Compact Footprint: 3.3mm x 2.1mm x 1.0mm
  • Part Number:
    RF2815
    Type:
    Amplifiers

    Technical Inquiry Request for RF2815 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2815 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote