Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2484 is a monolithic integrated quadrature modulator IC capable of universal direct modulation for high-frequency AM, PM, or compound carriers. This low-cost IC features excellent linearity, noise floor, and over-temperature carrier suppression performance. The device implements differential amplifiers for the modulation inputs, 90° carrier phase shift network, carrier limiting amplifiers, two matched double-balanced mixers, summing amplifier, and an output RF amplifier which will drive 50Ω from 800MHz to 2500MHz. It is packaged in a small industry-standard QFN 16-pin plastic package.

Features:
  • Typical Carrier Suppression > 35dBc, Sideband Suppression > 35dBc over temperature with highly linear operation
  • Noise Floor  better than -152dBm/Hz from 800MHz to 2200MHz
  • Single 5V Power Supply
  • Part Number:
    RF2484
    No Content Available

    Technical Inquiry Request for RF2484 Modulator

    Fields marked with * are required.
    Product Specifications For RF2484 Modulator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices