Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
RF2389 is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration. The part is designed to run from a 5V supply, does not require a dropping resistor, and is stable over a wide temperature range. RF2389 is designed for high linearity and low noise CATV applications. It is internally matched to 75Ω but can also be used in 50Ω systems. It is offered in a small SOT-89 package and is RoHS compliant.

Features:
  • Flat Gain Response: 16dB ±0.4dB
  • Noise Figure: 3.0dB
  • Very Low Distortion: -79/-88/-94dBc: CSO/CTB/XMOD
  • Single Fixed 5V Supply
  • Robust 1000V ESD, Class 1C
  • Part Number:
    RF2389
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    16 dB
    Supply Voltage\Vd:
    5 V
    Id:
    110 mA
    Noise Figure:
    3 dB
    CTB:
    -88 dB
    Xmod:
    -94 dB
    CSO:
    -79 dB
    Package:
    SOT-89
    Gain Flatness:
    0.4 ±dB
    Return Loss Input:
    14 dB
    Return Loss Output:
    15 dB
    P1dB:
    18.5 dBm
    IP3:
    36 dBm
    IP2:
    53 dBm
    No Content Available

    Technical Inquiry Request for RF2389 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RF2389 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices