|
Part Number:
RF2317
|
|
Frequency Min:
0 MHz
|
|
Frequency Max:
3000 MHz
|
|
Gain:
14 dB
|
|
Supply Voltage\Vd:
8.5 V
|
|
Id:
180 mA
|
|
Noise Figure:
4.9 dB
|
|
CTB:
-84 dB
|
|
Xmod:
-75 dB
|
|
CSO:
-69 dB
|
|
Package:
Std. Batwing
|
|
Return Loss Input:
17 dB
|
|
Return Loss Output:
11 dB
|
|
P1dB:
22 dBm
|
|
IP3:
37 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |