Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2312 is a general purpose low cost high linearity RF amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as an easily cascadable 75 ohm gain block. The gain flatness of better than 0.5 dB from 5 MHz to 1000 MHz and the high linearity make this part ideal for cable TV applications. Other applications include IF and RF amplification in wireless voice and data communication products operating in frequency bands up to 2500 MHz. The device is self-contained with 75 ohm input and output impedances and requires only two external DC biasing elements to operate as specified.
Part Number:
RF2312
Frequency Min:
0 MHz
Frequency Max:
2500 MHz
Gain:
15 dB
Supply Voltage\Vd:
5.5 V
Id:
100 mA
Noise Figure:
3.8 dB
CTB:
-72 dB
Xmod:
-77 dB
CSO:
-84 dB
Package:
SOIC-8
Return Loss Input:
17 dB
Return Loss Output:
16 dB
P1dB:
20 dBm
IP3:
33 dBm
IP2:
72 dBm
No Content Available

Technical Inquiry Request for RF2312 CATV Amplifier

Fields marked with * are required.
Product Specifications For RF2312 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
48415
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RF2312 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPB3321 Qorvo Amplifier, Return Path, .005 to .210 GHz, 17.5 dB, 8 V, SOIC-8