Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF2044A
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
17.5 dBm
Gain:
18.5 dB
IP3:
32 dBm
Supply Voltage \ Vd Max:
4.5 V
Quiescent Current \ Id:
65 mA
Noise Figure:
3.5 dB
Package:
Ceramic Micro X
Return Loss Input:
13 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for RF2044A Amplifier

Fields marked with * are required.
Product Specifications For RF2044A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices