Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF1694B
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
700 MHz
Frequency Range Max:
2700 MHz
Insertion Loss Min:
0.15 dB
Insertion Loss Max:
0.85 dB
Isolation Max:
23 dB
Package:
10-PIN
No Content Available

Technical Inquiry Request for RF1694B RF Switch

Fields marked with * are required.
Product Specifications For RF1694B RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices