|
Part Number:
RF1660
|
|
Type >>RF Switch:
Single Pole
|
|
Function:
SP10T
|
|
Impedance:
50 Ohms
|
|
Frequency Range Min:
700 MHz
|
|
Frequency Range Max:
2700 MHz
|
|
Insertion Loss Max:
0.75 dB
|
|
Insertion Loss Min:
0.45 dB
|
|
Isolation Max:
30 dB
|
|
Package:
20 PIN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |