Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1656
Type >>RF Switch:
Single Pole
Function:
SP6T
Impedance:
50 Ohms
Frequency Range Min:
700 MHz
Frequency Range Max:
2700 MHz
Insertion Loss Min:
0.34 dB
Insertion Loss Max:
0.54 dB
Isolation Max:
40 dB
Package:
QFN 2x2mm

Technical Inquiry Request for RF1656 RF Switch

Fields marked with * are required.
Product Specifications For RF1656 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote