Part Number:
RF1628
|
Type >>RF Switch:
Single Pole
|
Function:
SP3T
|
Impedance:
50 Ohms
|
Frequency Range Min:
700 MHz
|
Frequency Range Max:
2700 MHz
|
Insertion Loss Min:
0.25 dB
|
Isolation Max:
35 dB
|
Package:
MCM 1.1 x1.1
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |