|
Part Number:
RF1613A
|
|
Type >>RF Switch:
Single Pole
|
|
Function:
SP3T
|
|
Impedance:
50 Ohms
|
|
Frequency Range Min:
1000 MHz
|
|
Frequency Range Max:
2700 MHz
|
|
Isolation Max:
30 dB
|
|
Package:
QFN 1.8mm x1.8mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |