Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1612
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
1000 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.2 dB
Isolation Max:
47 dB
Power Rating:
3 dBm
No Content Available

Technical Inquiry Request for RF1612 RF Switch

Fields marked with * are required.
Product Specifications For RF1612 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RF1612 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC1022 Qorvo RF Switch, SPDT, 5 to 6000 MHz,.2 to .46 dB IL, 9-Pin, LGA, 1.1 x 1.5 mm