Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF1602 is a single-pole dual-throw (SPDT) switch designed for switching applications requiring very low insertion loss and high power handling capability coupled with minimal DC power consumption. The excellent linearity performance achieved by the RF1602 makes it ideal for use in SV-LTE, WCDMA, and CDMA applications. The RF1602 offers very high isolation between RF ports providing greater separation between transmit and receive paths. The RF1602 is packaged in a very compact 2mm x 2mm x 0.55mm 12-Pin QFN package.

Features:
  • Low Frequency to 3.5GHz Operation
  • Low Insertion Loss, Typ. 0.3dB at 1GHz
  • Very High Isolation, Typ. 42dB at 1GHz
  • High Linearity, IIP2 Typ. 129dBm
  • Direct Connection to VBATT
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • 2kV HBM Rating on All Ports
  • Part Number:
    RF1602
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    100 MHz
    Frequency Range Max:
    3500 MHz
    Insertion Loss Min:
    0.3 dB
    Insertion Loss Max:
    0.3 dB
    Isolation Max:
    40 dB
    Power Rating:
    36 dBm
    IIP3:
    75 dBm
    Package:
    QFN 2x2mm
    No Content Available

    Technical Inquiry Request for RF1602 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1602 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices