Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF1293A Switch Filter Module offers very low insertion loss along with excellent linearity performance. The RF1293A is ideal for multi-mode GSM, EDGE, and UMTS handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1293A also integrates GSM receive bandpass filters and is compatible with +1.8V control logic. RF1293A is packaged in a compact 3.2mm x 3.5mm, 21-pin, module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.
Part Number:
RF1293A
Type >>RF Switch:
Single Pole
Function:
SP10T
Impedance:
50 Ohms
Frequency Range Min:
824 MHz
Frequency Range Max:
2170 MHz
Insertion Loss Min:
0.7 dB
Insertion Loss Max:
0.85 dB
Isolation Max:
50 dB
Power Rating:
35 dBm
IIP3:
73 dBm
Package:
3.2 x3.5mm 21pin Module
No Content Available

Technical Inquiry Request for RF1293A RF Switch

Fields marked with * are required.
Product Specifications For RF1293A RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices