Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1201 is a single-pole double-throw (SPDT) switch designed for switching applications which require very high power handling capability along with exceptional linearity. The RF1201 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The part builds upon RFMD’s 0.5μm GaAs pHEMT process, and is packaged in a very compact 2mm x 2mm x 0.85mm, 6-Pin, leadless QFN package

Features:
  • Low Frequency: 2.5GHz Operation
  • Low Insertion Loss: 0.3dB at 1GHz
  • High Isolation: 26dB at 1GHz
  • Low Control Voltage: 2.6V to 5.0V
  • Operation at 1.8V Control for Low Power Applications
  • Excellent Harmonic Performance: -80dBc at 1GHz
  • High P0.1dB: 40dBm
  • GaAs pHEMT Process
  • Part Number:
    RF1201
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.5 dB
    Insertion Loss Max:
    0.5 dB
    Isolation Max:
    26 dB
    Power Rating:
    41 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF1201 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1201 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices