Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF1195 is a single-pole ten-throw (SP10T) Switch Filter Module. Low insertion loss along with excellent linearity performance achieved by the RF1195 makes it ideal for multi-mode GSM, EDGE, UMTS handset and data-card applications. This module builds upon RFMD's pHEMT Switch technology and integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. This module integrates Low loss GSM Receive SAW filters for ease of implementation. This module also integrates a decoder and is compatible with +1.8V control logic. The RF1195 is packaged in a compact 4.5mm x 4.5mm x 1.2mm, 28-pin, laminate module which allows for a small solution size and lowest BOM cost as it does not require external DC blocking capacitors when external DC voltages are not applied to device ports .

Features:
  • Integrated GSM RX SAW Filters for Ease of Implementation
  • Very Low Insertion Loss
  • Best in Class Harmonic Attenuation with Integated LPF
  • Exceptional Linearity Performance
  • Lowest BOM Cost and Small Solution
  • GPIO Interface and Compatible with 1.8V Logic (VCTL - High Min = 1.3V)
  • Compact Footprint, 4.5mm x 4.5mm x 1.2mm, 28-Pin Laminate module
  • Part Number:
    RF1195
    Type >>RF Switch:
    Single Pole
    Function:
    SP10T
    Impedance:
    50 Ohms
    Frequency Range Min:
    824 MHz
    Frequency Range Max:
    915 MHz
    Package:
    28 PIN LCC
    No Content Available

    Technical Inquiry Request for RF1195 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1195 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices