Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1127 is a single pole double throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss and low power handling capability. The RF1127 features low insertion loss, good isolation, and excellent linearity performance which makes it ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1127 builds upon RFMD’s GaAs pHEMT process and is packaged in a very compact, low profile 2 mm x 1.3 mm x 0.385 mm, leadless QFN package.

Features:
  • Broadband Performance Low Frequency to 3.5 GHz
  • 1-Bit Control: Requires Single Control Line to Switch Between Two RF Paths
  • Compatible With Low Voltage Logic (1.8 V)
  • Very Low Insertion Loss: - 0.3 dB at 1 GHz (Typ.),  - 0.4 dB at 2 GHz (Typ.)
  • Excellent Linearity: - IIP2 > 100 dBm (Typ.), - IIP3 > 63 dBm (Typ.)
  • P1dB = 23 dBm (Typ.)
  • Compact Footprint
  • 2.0 mm x 1.3 mm x 0.385 mm, 6-Pin, QFN
  • Part Number:
    RF1127
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    450 MHz
    Frequency Range Max:
    3500 MHz
    Insertion Loss Min:
    0.3 dB
    Insertion Loss Max:
    0.3 dB
    Isolation Max:
    29 dB
    Power Rating:
    23 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF1127 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1127 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices