Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
R2005350L
Frequency Min:
10 MHz
Frequency Max:
200 MHz
Gain:
35.2 dB
Supply Voltage\Vd:
24 V
Id:
140 mA
Noise Figure:
5 dB
CTB:
-57 dB
Xmod:
-50 dB
CSO:
-66 dB
Package:
SOT-115J
Gain Flatness:
0.25 ±dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for R2005350L CATV Amplifier

Fields marked with * are required.
Product Specifications For R2005350L CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$59.01
25 - 99
$50.40
100 - 249
$43.68
250 - 499
$37.80
500 - 999
$32.55
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices