Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
R1005300L
Frequency Min:
10 MHz
Frequency Max:
100 MHz
Gain:
30.3 dB
Supply Voltage\Vd:
24 V
Id:
133 mA
Noise Figure:
4.4 dB
CTB:
-61 dB
Xmod:
-51 dB
CSO:
-68 dB
Package:
SOT-115J
Gain Flatness:
0.3 ±dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for R1005300L CATV Amplifier

Fields marked with * are required.
Product Specifications For R1005300L CATV Amplifier
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$52.15
25 - 99
$44.54
100 - 249
$38.60
250 - 499
$33.41
500 - 999
$28.77
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices