Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
NOT FOR NEW DESIGNS
Part Number:
R0605400L
Frequency Min:
10 MHz
Frequency Max:
70 MHz
Gain:
40.1 dB
Supply Voltage\Vd:
24 V
Id:
145 mA
Noise Figure:
4.5 dB
CTB:
-72 dB
Xmod:
-64 dB
CSO:
-70 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for R0605400L CATV Amplifier

Fields marked with * are required.
Product Specifications For R0605400L CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices