Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ6108
Filtering Technology:
BAW
Centre Frequency 1:
897.5 MHz
Bandwidth 1:
35 MHz
Insertion Loss Typ 1:
3.2 dB
Centre Frequency 2:
942 MHz
Bandwidth 2:
35 MHz
Insertion Loss Typ 2:
3.5 dB
Length:
2.5 mm
Width:
2 mm
Height:
0.87 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ6108 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ6108 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
On Order
2354
by 11/4/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.23
25 - 99
$7.25
100 - 249
$5.72
250 - 499
$4.72
500 - 999
$3.99
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices