Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5610
Filtering Technology:
BAW
Center Frequency:
6600 MHz
Bandwidth:
1300 MHz
Insertion Loss TYP:
1.7 dB
Package:
SMT
Length:
1.8 mm
Width:
1.6 mm
No Content Available

Technical Inquiry Request for QPQ5610 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5610 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.00
25 - 99
$1.81
100 - 249
$1.62
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices