Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5601
Filtering Technology:
BAW
Center Frequency:
6535 MHz
Bandwidth:
1180 MHz
Insertion Loss TYP:
2.5 dB
Package:
SMT
Length:
1.7 mm
Width:
1.3 mm
No Content Available

Technical Inquiry Request for QPQ5601 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5601 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$2.64
250 - 499
$2.42
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices