Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5600
Filtering Technology:
BAW
Center Frequency:
6185 MHz
Bandwidth:
320 MHz
Insertion Loss TYP:
2.5 dB
Length:
1.3 mm
Width:
1.7 mm
No Content Available

Technical Inquiry Request for QPQ5600 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5600 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices