Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5230
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
20 MHz
Insertion Loss TYP:
0.8 dB
Package:
SMT
Length:
1.1 mm
Width:
0.9 mm
Height:
0.6 mm
No Content Available

Technical Inquiry Request for QPQ5230 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5230 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.94
25 - 99
$1.75
100 - 249
$1.57
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices