Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ2456
Filtering Technology:
BAW
Centre Frequency 1:
2437 MHz
Bandwidth 1:
70 MHz
Centre Frequency 2:
6137.5 MHz
Bandwidth 2:
1975 MHz
Length:
1.9 mm
Width:
1.5 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ2456 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ2456 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices