Part Number:
QPQ2455
|
Filtering Technology:
BAW
|
Centre Frequency 1:
2442 MHz
|
Bandwidth 1:
80 MHz
|
Insertion Loss Typ 1:
1.7 dB
|
Centre Frequency 2:
6137.5 MHz
|
Bandwidth 2:
1975 MHz
|
Insertion Loss Typ 2:
1 dB
|
Isolation Typ:
28 dB
|
Length:
1.9 mm
|
Width:
1.5 mm
|
Height:
0.84 mm
|
Package:
SMT
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |