Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ2200Q
Filtering Technology:
BAW
Package:
SMT
Length:
1.1 mm
Width:
0.9 mm
Height:
0.65 mm
No Content Available

Technical Inquiry Request for QPQ2200Q RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ2200Q RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
9224
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.01
25 - 99
$4.22
100 - 249
$3.56
250 - 499
$3.00
500 - 999
$2.57
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices